Hilti

Features & Applications

Features
  • Made from 10 mm flat bar
  • Low inventory requirements – only 7 different modules are needed to cover all cable diameters from 3 to 99 mm
  • Material quality: standard, steel S235 JR, rust preventive primer coated or stainless steel, material grade 1.4571/A4 (DIN 17456 or AISI 316Ti)
  • Versatile adapter modules for quick, easy accommodation of each cable diameter
Applications
  • Penetrations in shipbuilding and offshore applications
  • Penetrations in wind power structures

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart