Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Filter VC 125/150 Gen 1 performance #436058
Features
  • Vacuum cleaner filter with up to 3x filter lifetime
  • Easier to clean due to extra-thick PTFE coating
  • Filters that are suitable for wet applications are washable
Applications
  • High-performance vacuum cleaner filters, recommended for heavy-duty fine dust applications such as grinding, slitting, cutting etc.
  • Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter. After washing and wet use let the filter dry out properly before using it in a dry application. We recommend a day of drying time.

Technical Data

Filter VC 125/150 Gen 1 performance #436058

Consulting & Support