TE 3-C Rotary hammer
New productItem #r5269003
Powerful pistol-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
- Weight according EPTA-Procedure 01/2003 without battery: 6.6 lb.
- Working mode: Hammer drilling, Chiseling, Drilling
- Hammer drilling diameter range: 5/32 - 1-3/32 in
Share
Features & Applications
Features & Applications
Features
- Triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, rotary-only drilling and chiseling
- 850W motor provides high performance and overload protection
- Quick-change TE-C Click chuck and user-friendly selector switch for high working convenience
- 360° side handle with quick-set depth gauge – easily adjustable for a firm grip in any position, even in tight spaces
- Electronic switch for precise hole-starting
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiseling and light channel chasing in concrete and masonry
- Occasional drilling in wood and steel using the optional smooth-shank chuck adapter
- Cutting socket recesses in masonry
- Driving screws using optional bit holders
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.