Hammer drill bit TE-C 1/2" x 6" 32 pk

SDS plus (TE-C) hammer drill bit with 2 cutting edges and 2-flute helix for drilling anchor holes in unreinforced concrete, masonry and sand lime block

Item number 2038102

Packaging unit: 32 pc Diameter: 1/2 in Working length: 4 in (101 mm)
Hammer drill bit TE-C 1/2" x 6" 32 pk
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $182.00 / 1 Package
Check availability
Key technical data
  • Base material: Concrete, Brick, Masonry, Some natural stone
  • Tool type: All tools with TE-C (SDS Plus) connection
  • Working mode: Hammer drilling, Drilling only
More technical data
Features & Applications
Features
  • Two cutting edges with direct helix transition for faster and more constant drilling progress
  • Optimized tip geometry and rugged helix transition for longer lifetime
  • Wide helix spine for good dust transportation and extended lifetime
  • TE-C (SDS Plus) connection end
  • Ideal for use with a wide range of light-duty rotary hammers
Applications
  • Drilling holes for metal and plastic anchors
  • Drilling in concrete and masonry
Technical Data
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart