Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Exceptionally high power-to-weight ratio
  • Superior working comfort thanks to perfect balance, low weight and compact design
  • Ruggedly built from high-grade materials and components so the tool lasts much longer
  • Quick-change chucks – changing bits is fast and tool-free
  • OSHA 1926.1153 Table 1 compliant when used with the TE DRS-D dust removal system and a Hilti vacuum cleaner
Applications
  • Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 8-20 mm
  • Drilling in wood using bits 10-35 mm in diameter
  • Drilling in wood and metal using the keyless chuck and drill bits with smooth shank up to 13 mm diameter
  • Drilling in wood and metal with bits with smooth shank up to 13 mm diameter using the quick-release chuck
  • Driving anchor screws and concrete screw anchors

Services

Hilti Tool Service
Hilti Tool Service

  • 1 or free, in and out of the repair center the same day or repair is free of charge
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • Product warranty against parts and manufacturing irregularities for 20 years
  • No registration or proof of purchase ever required
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency.
  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Loan tools during repair to reduce downtime.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support