TE 60-ATC-AVR Rotary hammer
New productItem #r5731031
Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiseling, with Active Vibration Reduction (AVR) and Active Torque Control (ATC)
- Weight according EPTA-Procedure 01/2003 without battery: 17.2 lb.
- Single impact energy: 5.8 ft-lbs
- Hammer drilling diameter range: 15/32 - 1-9/16 in
Share
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the drill bit jams – helping to reduce a common safety hazard
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- High versatility for a wide range of drilling and chiseling applications
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 18-80 mm)
- Medium-duty demolition work
- Coring in masonry and concrete with TE-Y BK core bits up to 122 mm diameter
- Coring in masonry with optional DD-TE-Y-DR adapter and DD-Y PCM core bits up to 122 mm diameter
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 5/8" - 3-1/8")
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.