TE-CX FS Floor scrapers
New product
Ultimate
Item #r1465
Extra-sharp SDS Plus (TE-C) floor scraper chisels for removing flooring and coatings using demolition tools
- Connection end: TE-C (SDS Plus)
- Width: 3.9 in
- Product Class: Ultimate
Share
Features & Applications
Features & Applications
Features
- Specially designed, high-performance floor scraper chisel – sharpened, flexible blade cuts under material faster and the beveled plate edge better prevents material from binding up
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Built for tough jobs – tested for extreme use, our floor scrapers are made to power through your most demanding surface removal work
Applications
- Removing flooring or coating such as linoleum, vinyl tile (PVC), laminate or adhesives
- For use with SDS Plus (TE-C) electric jackhammers, breakers or rotary hammers