New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Pre-mounted steel washer offers maximum pull-over resistance for fastening soft materials to concrete
  • Suitable for soft to medium-hard concrete (up to 30 N/mm² concrete strength)
  • Suitable for fastening to concrete where high load values are not required
  • Best suited for fastening to concrete with a hardness of up to 4,000 psi
  • Fastener with pre-mounted washer providing a larger bearing surface for improved clamping of fastened material
Applications
  • Fastening wood to concrete, e.g. 2x4s, plywood, wood battens, formwork, kicker plates
  • Attaching a variety of materials to masonry block and concrete
  • Fastening wood profiles to standard-strength concrete
  • Fastening termination bars to secure waterproofing membrane or moisture barriers
  • Wood to concrete, e.g. formwork boards, safety barriers, etc.

Technical Data

Documents & Videos

Consulting & Support