Kit X-C 32 P8S23 + 6.8/11 M R

Single nail with steel washer for concrete, for powder-actuated tools

Item number 3496997

Packaging unit: 1 pc Fastener shank length: 1-1/4 in Fastener shank diameter: 0.138 in
Package contents
  • 1000x Std fastener w/23mm washer X-C 32 P8 S23
  • 1000x Cartridge 6.8/11 M .27 cal red
Kit X-C 32 P8S23 + 6.8/11 M R
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $333.00 / 1 Each
Check availability
Key technical data
  • Collated: No
  • For use with: DX 460-F8
  • Material coating/plating/finish: Galvanized zinc coating (5-13 ┬Ám)
More technical data
Features & Applications
Features
  • Fastener with pre-mounted washer providing a larger bearing surface for improved clamping of fastened material
  • Best suited for fastening to concrete with a hardness of up to 6,000 psi
Applications
  • Fastening wood to concrete, e.g. 2x4s, plywood, wood battons, formwork, kickerplates
  • Fastening termination bars to secure waterproofing membrane or moisture barriers
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart