X-MC LS 5.6/6 Steel marking stamps
New product
Ultimate
Item #r525
Round-tipped, narrow letter and number characters for stamping identification markings onto metal
- Application: Marking cold steel, Marking hot steel
- For use with (tools): DX 462 CM, DX 462 HM
- Character type: Low stress
Share
Features & Applications
Features & Applications
Features
- A more efficient alternative to stamping letters and numbers onto steel by hand
- Helps increase user comfort, safety and productivity
- Faster and more reliable – 5 seconds per marking
- Use up to 10 characters at a time on the marking head
- Low-stress characters deform rather than cut the surface of the base material
Applications
- Marking on metal surfaces for identification, traceability and quality control in steelworks, manufacturing plants, testing institutes, etc.
- Marking on slabs, blooms, billets and ingots as well as light-, medium- or heavy-duty steel sections