Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Extremely quick insulation fastening system, one-step solution, up to five times faster than alternative methods
  • Suitable for a wide range of insulation materials – mineral wool, EPS, XPS, PIR, PUR, soft core multilayer board, rigid core multilayer board
  • Suitable for 20-200 mm thick insulation (14-197 mm for multilayer boards)
  • Excellent thermal efficiency, no cap required
  • No holes in the plastic shank – helping prevent mold and moisture penetration in the insulation material
Applications
  • Fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
  • Fastening insulation on walls and ceilings
  • Light ventilated façade insulation
  • Basement perimeter wall insulation
  • Suitable for non ETICS insulation applications

Technical Data

Documents & Videos

Consulting & Support