Grating disc X-FCP-R 5/10

Checker plate fastener disc (stainless steel)

Item number 308860

Packaging unit: 200 pc Grating height: 3/16 - 1/2 in
Grating disc X-FCP-R 5/10
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $1,918.00 / 1 Box
Check availability
Key technical data
  • Grating height: 3/16 - 1/2 in
  • Base materials: Steel
  • Corrosion protection: Stainless steel, equivalent to SS316
More technical data
Features & Applications
Features
  • Stainless steel disc for high corrosion resistance
  • Locking tabs on the disc help prevent self-loosening
  • Non-slip disc surface
Applications
  • Fastening checker plate in corrosive environments such as in marine applications, offshore, petrochemical and power plants
  • Fastening checker plate with height of 5 to 13 mm
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart