Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Designed for fastening on tough concrete (tested and approved for 8000 psi concrete, up to 25mm | 1" embedment) and steel
  • Long conical nail tip designed for best drivability in tough concrete
  • Highest hardness (59 HRC) for best penetration in tough concrete
  • Provides effective embedment depths of 20mm, 25mm, 31mm, and 38mm (3/4", 1", 1 1/4" and 1 1/2") when used with tracks up to 14 ga thick
  • Highest load performance on tough
Applications
  • Fastening to soft or tough concrete and steel
  • Fastening drywall track to concrete
  • Fastening wall ties
  • Fastening wood to concrete
  • Setting up formwork and safety barriers

Technical Data

Documents & Videos

Consulting & Support