Hilti

Features & Applications

Features
  • High corrosion resistance – suitable for use in most industries: marine, offshore, petrochemical and power plant applications
  • Versatile – suitable for use on most standard and high-strength construction steel
  • Portable, cordless system – eliminates the need for long electric supply cords
  • Fast – ideal for fastening directly to coated or treated steel
Applications
  • Fastening cable trays, channels, struts, light-duty electrical applications (T-bars, instrumentation panels, junction boxes), outfitting and much more
  • Fastenings to fire coated (PFP) beams
  • Designed for use on steel thicknesses of 8 mm (5/16") and above