GX 3 Gas-actuated fastening tool
New productItem #r5263985
Gas nailer with single power source for drywall track, electrical, mechanical and building construction applications
- Dimension (L x W): 436 x 132 mm
- Tool body weight: 8.8 lb.
- Fastener Intake: 40 nails
Share
Features & Applications
Features & Applications
Features
- Single source of energy, no batteries to recharge are needed
- Curved, 40-nail magazine for better accessibility in narrow spaces and deep tracks
- High fastening rate for high productivity and maximum efficiency
- Wide range of nails for fastening to a wide variety of materials
- Gas gauge helps to avoid running out of gas unexpectedly
Applications
- Fastening drywall track to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening mesh, membranes or foil with special washer holders to concrete walls
- Fastening wall tie connections to concrete, solid masonry or steel – use of the special washer holder is recommended
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
- Fastening cables, conduits or various light electrical installations – use of the ME nailer nose is recommended