Kit X-GPN 37 MX + GC 22 15k

Collated nail for fastening plywood to steel, for the GX 120 gas-actuated tool

Item number 3474810

Packaging unit: 1 pc Fastener shank length: 1-7/16 in Fastener shank diameter: 0.108 in
Package contents
  • 15000x X-GPN 37 MX Fastener
  • 20x Gas canister GC 22
Kit X-GPN 37 MX + GC 22 15k
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $2,795.00 / 1 Each
Check availability
Key technical data
  • Collated: Yes
  • For use with: GX 120
  • Material coating/plating/finish: Galvanized zinc coating (2-8 ┬Ám)
More technical data
Features & Applications
Features
  • Knurled shank fastener optimized for fastening plywood and OSB to cold-formed steel framing
  • Faster and more productive than traditional methods using screws
  • Unique knurling geometry for improved reliability and higher load performance compared to competitive gas systems
  • One fastener length that covers the most common shear wall applications involving 14-20 gauge cold formed steel framing
Applications
  • Siding
  • Parapet wall
  • Roofing
  • Flooring
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart