Sheet metal nail X-ENP-19 L15

Single sheet metal nail for fastening on steel structures

Item number 283506

Packaging unit: 100 pc Fastener shank length: 15/16 in Fastener shank diameter: 0.177 in
Sheet metal nail X-ENP-19 L15
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $59.75 / 1 Box
Check availability
Key technical data
  • Collated: No
  • For use with: DX 76
  • Material coating/plating/finish: Zinc plated
More technical data
Features & Applications
Features
  • Fully-knurled tip provides high holding capacity
Applications
  • Fastening roofing and flooring metal sheets to structural steel beams
  • Fastening siding metal sheets to structural steel beams/columns
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart