DX 9-ENP Powder-actuated decking tool
New productItem #r7670418
Digitally enabled, fully automatic, high-productivity, stand-up powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 39.3 x 12.6 x 6.9 in
- Weight: 26.5 lb.
- Fastener Intake: 40 nails
Share
Features & Applications
Features & Applications
Features
- Revolutionary design – upright working position for high speed of use and long-term user comfort
- Ergonomically designed handle to enhance user comfort
- Adjustable power regulator – precise control for more reliable fastenings
- Easy to clean and maintain on jobsites
- Use-on-demand service tailored to meet your project needs
Applications
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") with X-ENP metal sheet nails for roofing
- Fastening metal floor decks to steel structures with a minimum thickness of 6 mm (1/4") with X-ENP metal sheet nails for flooring
Services
Fleet Management
We manage your tools so you can manage your business.