X-U P8 Steel/concrete nails
New product
Ultimate
Item #r6220
Ultimate-performance single nail for fastening to concrete and steel using powder-actuated tools
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 1/4 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- Galvanized nails for fastenings on concrete or steel
- Fully-knurled point for higher application limits on steel and suitability for use on hard concrete
- High application limits, high ultimate tensile loads
- One nail for almost any application
- Thermo-pulled ballistic point for optimum driving characteristics
Applications
- Fastening to concrete and steel
- Fastening drywall track to concrete
- Fastening wall ties
- Fastening wood to concrete
- Setting up formwork and safety barriers