X-CR P8 Stainless steel nails
New product
Ultimate
Item #r43
Single nail for use with powder actuated tools on steel and concrete in corrosive environments
- Minimum thickness of base material (steel): 3/16 in
- Corrosion protection: Stainless steel A4(316) or equivalent
- Environmental Conditions: Dry indoor, Indoor with temporary condensation, Outdoor temporary applications, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Share
Features & Applications
Features & Applications
Features
- Stainless steel
- Corrosion-resistant
- Nails for fastening to concrete or steel
- Engineered for high-quality, reliable fastening
- Suitable for universal use
Applications
- Fastening in outdoor applications, directly or indirectly exposed to the weather
- Approved for fastening profiles in façade construction
For approval or certificate information, please see individual items.