Anchor base pkg DD 160 BI

Compact but powerful diamond drilling system for rig-based coring in diameters up to 200 mm (8”)

Item number 3496543

Packaging unit: 1 pc Wet or dry operation: Wet Drilling range: Rig-based wet: 1-7-15/16 in
Package contents
  • 1x DD 160 120V Diamond coring tool
  • 1x Gardena water connector (female)
  • 1x BI+ Chuck assy
  • 1x Anchor drill stand DD-ST 160 SFL
  • 1x Twist lock adapter 15A
Anchor base pkg DD 160 BI
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $2,919.00 / 1 Each
See fleet price
Check availability
Key technical data
  • Drilling stand: Baseplate dimensions and system weight based on usage of SFL stand
  • Number of gears: 3
  • Chuck type: BI+
More technical data
Features & Applications
Features
  • Exceptionally user-friendly thanks to self-explanatory features and controls
  • Sturdy three-speed gearing for outstanding coring performance across the entire diameter range
  • The power control LED helps new users to achieve the optimum rate of drilling progress and maximum core bit life
  • Choice of a high-grade drill stand with many useful features or simple, very compact drill stand with basic functionality
  • Clear and concise range of accessories for added versatility
Applications
  • Rig-based wet drilling in concrete for pipe penetrations in plumbing, heating and air conditioning installations
  • Stitch drilling for cable trays and ventillation ducts
  • Drilling blind holes for large-diameter anchors, reinforcing bars and the installation of railings and barriers
Services
Hilti Tool Service

20-2-1

  • 1 or free, in and out of the repair center the same day or repair is free of charge
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • After no-cost period repair costs are capped
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency.
  • High-performing tools and latest technology increase jobsite productivity.
  • Theft coverage reduces financial risk and unexpected expenses.
More information about Fleet Management
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart