Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Powerful high-frequency motor with electronic speed control for optimum power delivery over the entire diameter range
  • Compatible with the DD AF-CA automatic feed unit that makes drilling a highly efficient and fully automated process
  • Iron Boost: for a quick performance boost with increased torque when drilling through rebar
  • Thanks to IP 55 water spray protection, drilling can be carried out under adverse conditions
  • Operation within the optimum power band, for peak performance and longer core bit life, is easy with the aid of the LED power indicators
Applications
  • Drilling through-holes and penetrations
  • Manhole openings
  • Deep hole drilling
  • Stitch coring for installing cable trays
  • Large openings for water drainage pipes etc.

Services

Hilti Tool Service
Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
  • No registration or proof of purchase ever required
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support