SPX-L X-Change module (inch)
New product
Ultimate
Item #r6713973
Ultimate X-Change module for coring in all types of concrete
- Base materials: Concrete
- Drilling Mode: Rig-mounted
- Wet or dry operation: Wet
Share
Features & Applications
Features & Applications
Features
- Hilti Equidist technology (1 3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
- The X-Change barrel can be used for the life of multiple modules
Applications
- Rig-based wet coring in all types of concrete