X-Change core bit barrel (inch, BS)
New product
Ultimate
Item #r6714040
X-Change barrel (incl. BS 1-1/4" connection end)
- Connection end: BS (1-1/4 in)
Share
Features & Applications
Features & Applications
Features
- Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Free a stuck core bit in less time and with less damage than when removing conventional core bits (X-Change module)
- Easily slide a stuck core out of the barrel by detaching the module (X-Change module)
- Save significant space and weight by replacing conventional core bits with a single barrel and multiple modules (X-Change module)
- Industry-standard BS 1-1/4" connection end
Applications
- Wet or dry diamond coring
- Hand-held or rig-mounted