SPX-T core bit (inch)
New product
Ultimate
Item #r6713863
Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- Additional Accessory Information: Core bit diameters are nominal, for actual diameter please contact Hilti Customer Service
- Base materials: Concrete
- Drilling Mode: Hand-held, Rig-mounted
Share
Features & Applications
Features & Applications
Features
- High drilling performance in combination with the Hilti DD EC-1 or Hilti DD 30-W
- Fast and easy core removal by sliding out via the connection end
- Robust laser-welded ring segment
- Hilti DD-C quick-release connection end lets you fit or remove core bits very quickly – no tools required
Applications
- Wet coring of small diameter anchor or through holes in all types of concrete