Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Extremely powerful cordless recip saw built for your heaviest demolition work – including structural steel and masonry
  • Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through tougher metal, wood and construction materials
  • Redesigned keyless blade clamp – now even easier to use, minimizing the time you spend changing blades
  • Near-dustless operation – simply connect the optional SR DRS adapter and a compatible vacuum cleaner
  • Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
  • Demolishing structural steel and other heavy metal part
  • Demolishing multiple materials simultaneously – such as at windows and doors
  • Cutting thick wooden beams with metal inserts
  • Cutting chrome steel and cast iron structure
  • Cutting thick-walled steel pipes up to 150 mm diameter

Services

Hilti Tool Service
Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
  • Individual labels and online visibility provide tool fleet transparency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support