New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
  • Hilti Smart Power technology automatically adjusts power output to suit the material being cut – delivering consistently high cutting performance and protecting the motor from overload
  • Non-slip grip area on the back of the tool and soft-grip side handle for low vibration and maximum comfort
  • Time-saving cutting and slitting (chasing) in widths up to 25 mm using two discs (with DC EX 125/5" accessories)
Applications
  • Cutting and grinding of mineral base material
  • Cutting and grinding steel and other metals
  • Cutting, grinding and finishing metal
  • Cutting and grinding concrete

Services

Hilti Tool Service
Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • High-performing tools and latest technology help to increase jobsite productivity.
  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support