SC 60W-A36 Cordless rear handle saw
New productItem #r6316182
7-1/4” cordless worm drive style saw
- Max. cutting depth: 2.37 in
- Blade diameter: 7.25 in
- Base material: Wood, Sandwich panel
Share
Features & Applications
Features & Applications
Features
- Cutting performance comparable to a corded worm drive saw
- Lighter weight than corded worm drive saws
- Enough battery run time to last for a typical workday
- Compatible with Hilti 36V Li-ion batteries
- Balance and ergonomics of a traditional worm drive saw
Applications
- Deeper cuts using full blade cutting depth
- Cutting production wood
- Cutting HDO, MDO, plywood
- Cutting hardwoods
- Cutting pressure-treated lumber
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.