Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • First-class performance-to-weight ratio and very compact design
  • High battery capacity – drills more holes per battery charge than other cordless rotary hammers in this class
  • Specially designed hammering mechanism for superior drilling performance up to 1/2"
  • Virtually dustless drilling when used with the OSHA 1926.1153 Table 1 compliant DRS-4-A T1 dust removal system
  • Highest work per charge with 22V batteries
Applications
  • Repetitive drilling in all directions in concrete and masonry; recommended for diameters up to 1/2"
  • Occasional drilling in wood, steel and plastics using the special chuck adapter
  • Screwdriving using the special bit holder with SDS plus connection end
  • Drilling in concrete in clean areas using the integrated dust removal system (DRS-4-A)

Services

Hilti Tool Service
Hilti Tool Service

  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
  • Individual labels and online visibility provide tool fleet transparency.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support