SID 4-A22 Impact driver
New productItem #r5698296
Compact-class cordless 22V impact driver with 1/4" hexagonal click-in chuck for medium-duty applications in wood, metal and other materials
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm
- Maximum torque: 531 in-lb (1); 973 in-lb (2); 1717 in-lb (3)
Share
Features & Applications
Features & Applications
Features
- High-efficiency brushless motor means the tool lasts longer and gets more work done per charge
- Three gears and electronic speed control for easy switching between different driving speeds
- Ergonomic grip and trigger for maximum comfort and convenience during long periods of use
- Robust 1/4" hexagonal click-in chuck
- Four bright LEDs around the chuck provide direct illumination of the work surface
Applications
- Driving self-drilling or self-tapping screws in 12 gauge sheet metal
- Driving lag bolts up to 1/2" diameter in wood
- Driving 1/4" diameter Kwik HUS and Kwik HUS-EZ screw anchors in concrete and masonry
- Tightening and releasing nuts and bolts up to 3/8" in diameter
- Drilling in wood with WDB-S spade bits
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.