New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Outstanding performance-to-size ratio
  • Hilti’s exclusive Active Torque Control provides additional protection from tool over-rotation when bits get stuck
  • All metal gearbox, rubber bumpers and glass fiber reinforced housing ensure maximum robustness
  • Brushless motor provides high torque and application speeds while efficiently using battery power
  • Dual LED work lights in the tool foot illuminate your work area with minimal shadows
Applications
  • Hammer drilling in diameters up to 1/2" in brick, masonry and aerated concrete
  • Cutting recesses and through-holes with hole saws up to 5" diameter
  • Drilling with auger and spade bits up to 1 1/2" diameter in wood
  • Driving self-drilling screws up to 1/4" diameter at high speed in metal
  • Driving self-drilling screws up to 6.3 mm diameter at high speed in metal

Services

Hilti Tool Service
Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support