Combihammer tool body TE 30-A36 w/box

High-performance cordless combihammer with brushless motor and Active Torque Control

Item number 2029228

Packaging unit: 1 pc
Package contents
  • 1x TE 30-A36 Cordless combihammer
Combihammer tool body TE 30-A36 w/box
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $1,009.00 / 1 Each
See fleet price
Check availability
Key technical data
  • Single impact energy: 2.7 ft-lbs
  • Active Vibration Reduction: Yes
  • Active Torque Control: Yes
More technical data
Features & Applications
Features
  • Higher productivity through greater mobility
  • Brushless motor for exceptionally high performance and superior system efficiency
  • The unique Active Torque Control (ATC) stops the motor almost instantly if the bit binds and the housing begins to rotate too quickly, reducing the potential of sudden rotation of the combihammer about its own axis
  • Very low vibration thanks to Active Vibration Reduction (AVR)
Applications
  • Corrective chiseling
Services
Hilti Tool Service

20-2-1

More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

More information about Fleet Management
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart