Hammer Drills

Choose the right hammer drill for the job

Hammer drills for SDS-Max systems deliver powerful performance and versatility when drilling and chiseling into concrete. Each hammer drill comes equipped with enhanced features for added safety and user comfort such as Active Vibration Reduction (AVR) and/or Active Torque Control (ATC).

Hilti Combihammers

Hammer Drill Comparison

Model TE 50-AVR TE 60-AVR TE 60-ATC/AVR TE 70-ATC/AVR
Base Material: Concrete and masonry Concrete and masonry Concrete and masonry Concrete, masonry, natural stone
Application: Light to medium duty drilling & chiseling Medium-duty concrete drilling & chiseling Heavy-duty concrete drilling & chiseling Heavy-duty concrete drilling & chiseling
Drilling range: 15/32" to 1-9/16" 5/8" - 3 1/8" 15/32" to 1-9/16" 15/32" to 1-9/16"
Optimum drilling range: 5/8” to 1-1/4” 11/16" to 1-9/16" 23/32” to 1-9/16” 23/32” to 1-9/16”
Weight: 13.4 pounds 15 pounds 17.2 pounds 22 pounds
Bit: SDS Max (TE-Y) SDS Max (TE-Y) SDS Max (TE-Y) SDS Max (TE-Y)
 

Related products

SDS-Plus hammer drills

Hammer drills for SDS-Plus systems provide powerful drilling, corrective chiseling, and surface finishing for concrete and they offer versatility for light to heavy-duty jobs and applications. 

Shop now

Cordless hammer drills

The lightweight 22V and 36V cordless SDS Plus (TE-C) rotary hammers are designed for concrete drilling and light chiseling and have superior handling for working in tight or hard to reach places.

Shop now

Share