Added to cart
Added to cart
Go to shopping cart

DIAMOND CORE BITS: WHAT’S YOUR COLOR?

Hilti core bits are now available in three performance levels to ensure you have the right core bit for your job.

Hilti diamond core bit with x-change module

Our core bits cover a complete range of base materials and applications, with performance levels to match your needs. Use our handy color-coding as a guide to find the right bit for your job. 

Core Bits

Overview of Hilti core bits
  • All three lines feature the Hilti quality you expect, along with our unique Quick Connect system, which allows fast and easy mounting and dismounting of your core bit
  • SPX and SP core bits feature our Equidist technology, ensuring optimal cutting performance with precisely-positioned diamonds
  • SPX core bits from diameters 2 in to 8 in feature our unique X-Change Module, saving time and money on the jobsite by making it far easier to deal with jammed or stuck bits 

alt text
Hilti cutting blades
DD-30W Learn more
Hilti grinding wheels
DD WMS 100: water management system Learn more

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US