Added to cart
Added to cart
Go to shopping cart

Making Core Drilling Easy

Core drilling so simple just one person can start coring and go all day

core drilling made easy

Hilti has turned a three person job into a one person job with our concrete core rigs + water management system.  It's the fastest way to core in the industry, from start to finish.  We offer diamond drilling rigs, core bits, and accessories for a wide range of applications and customer needs.

Own your own schedule and request a demonostration today.

Hilti's Water Management System

Easily load and transport water

Fill the DD-WMS 100 up with just 4 gallons of water.  Then wheel it to exactly where you need to go.  We designed a filter system that cleans and recycles water as you drill, allowing most to core all day without ever needing a refill.  Forget stringing long hoses, hoisting large containers, and needing to refill them.

DD WMS 100

Constant Water Supply

Have a constant supply of water when core drilling

Simply attach the DD-WMS 100 to any of Hilti's core drilling rigs. The DD-WMS 100 provides a consistent , constant water source for your concrete core drilling application.

Image alt text (optional)

Clean as you drill

No mess and no need for cleanup later

The water collection ring vacuums slurry and debris as you drill.  The slurry gets filtered and collects into a bag within the DD-WMS 100, while water is cleaned and recycled.  Once drilling is done, so is cleanup.

Image alt text (optional)

Keep coring

So easy, you can core by yourself

Moving to the next hole is easy.  The water filter means that with just 4 gallons, most can go all day without refilling.  The DD-WMS 100 provides the equivalent of 30 gallons of water but in an easy to move package.  When the self-sealing slurry collection bag is full, simply replace it with a new one and keep going.

Image alt text (optional)

Easily core with Hilti

Hilti diamond core drilling
Diamond Core Drilling Tools

Hand-held or rig-based, wet or dry, for light or heavy duty drilling. Designed for powerful performance.

Shop for your diamond core rigs now
Hilti DD-WMS 100 water management system
DD-WMS 100 Water Management System

With our new DD-WMS 100 water management system, the tedious tasks of keeping the jobsite clean and maintaining a constant water supply become a thing of the past.

Shop for the DD-WMS 100
Hilti diamond core bits
Diamond Core Bits

Core bits for a wide range of applications, base materials, and all tool power classes.

Shop now for diamond core bits
Hilti diamond coring accessories
Diamond Core drilling Accessories

Customize your diamond drilling tools with drill stands, columns, chuck adapters and more.

Shop for your core drilling accessories

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US