DSH 600-X Gas cut-off saw
New productItem #r9529168
Compact and light top-handle 63 cc gas saw with blade brake – cutting depth up to 4 3/4" with 12" blades
- Motor cylinder: 63.3 cm³
- Rated power: 3.2 kW
- Wet or dry operation: Wet and Dry
Share
Features & Applications
Features & Applications
Features
- Top-handle design for even more compactness and lighter weight
- Fast blade stop – the blade stops in less than 10 seconds
- Cutting depth up to 4 3/4" with 12" blades
- Aluminum belt cover
- Achieve even higher cutting speeds by using with customized Hilti blades
Applications
- Laying paving – cutting curbstones and paving slabs to size
- Masonry work – cutting bricks and blocks to size
- Metalwork – cutting steel profiles, pipes and steel sheets
- Construction work – cutting out openings in brick or concrete walls
- Sewage work – cutting where working space is limited
Services
Fleet Management
We manage your tools so you can manage your business.