New to Hilti Online?See your customized prices and shop 24/7Get access

Gas cut-off saws

Show me a range of versatile and easy-to-start gas-powered cut-off saws for cutting masonry, metal and concrete up to 150 mm (6”) depth

Show me a range of versatile and easy-to-start gas-powered cut-off saws for cutting masonry, metal and concrete up to 150 mm (6”) depth
DSH 600-X 12" Gas cut-off saw Compact top-handle gas saw (63cc) with blade brake, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal

Concrete Cutting

Achieve new levels of concrete-cutting productivity with Hilti gas saws

Everyone likes strong, durable concrete—that is, until someone needs to cut through it. Then, its strength can put a strain on the average equipment, productivity, and profitability. But concrete strength isn’t your only concrete cutting challenge. Concrete depth, hidden reinforcements, and the plane on which you have to cut it all impact your best concrete cutting approach.

Hilti concrete-cutting gas saws

Solve your job-specific needs and productivity goals

Let us help you attack the problems of cutting through concrete from every angle imaginable with a wide range of job-tested Hilti Concrete Cutting saws. And compare the range of corresponding diamond-coated and abrasive blades available to help you satisfy just about any concrete cutting need.

Three excellent examples are our DSH 600-X, DSH 700-X and DSH 900-X Concrete Cutting Saws. Your operators will appreciate how easy to start and easy to maintain these hand-held gas-powered concrete saws are. And you will appreciate the maximum cutting speeds they deliver for construction, paving, masonry, and sewerage applications, thanks to customized blade designs. But that’s just the tip of the iceberg in terms of concrete cutting options.

Benefits of Hilti gas saws

Easy-start technology

Easy-start technology eliminates the manual choke for more first-pull starts and significantly reduces risk of flooding.

Maintenance kit

Maintenance is simple, as each tool comes with a maintenance kit that includes spare starter cords, air filters, a spark plug and a fuel filter. Minor repairs and service can now be carried out simply and quickly on site.

Cyclone air filtration system

The innovative cyclone air filtration system uses centrifugal force to remove dust and debris from the engine air intake. Only the cleanest air from the center of the cyclone is drawn in and passed through to the paper filter. This dramatically increases the filter’s lifetime and performance and therefore cuts downtime on site dramatically. 

Customized diamond blade

Thanks to our Equidist technology incorporated in the production of our SPX premium blades, every diamond in the blade is precisely positioned in the segment for continuously high cutting performance. The new segment geometry optimizes the number of exposed diamonds leading to a higher cutting performance and extra-long lifetime, even under the toughest conditions like when faced with highly reinforced concrete.