Added to cart
Added to cart
Go to shopping cart

More first-pull starts with our powerful gas saws

Hilti DSH-X hand-held gas saws for cutting concrete, brick, blocks, and metal

WHAT YOU GET

Our DSH 900-X, DSH 700-X and DSH 600-X gas saws equipped with diamond-tipped blades are champions when it comes to reducing downtime and improving jobsite productivity.

It’s full speed ahead as they slice through a variety of materials including all types of concrete, masonry (hollow-brick, sand-lime block, etc.), steel and asphalt. 

They excel in a multitude of applications such as cutting curbstones and paving slabs to size, perimeter cutting in asphalt and concrete, cutting steel profiles, pipes and steel sheets using diamond blades, abrasive discs, and much more.

DSH 600-X

Compact and light top-handle 63 cc gas saw with blade brake – cutting depth up to 120 mm with 300 mm blades

DSH 600-X

DSH 700-X

Hand-held gas saw with easy-starting 70 cc engine (automatic choke), for cutting to depths of nearly 5"

DSH 700-X

DSH 900-X

Hand-held gas saw with easy-starting 87 cc engine (automatic choke), for cutting to depths of nearly 6"

DSH 900-X

EASY STARTING AND MAINTENANCE

Hilti DSH-X gas saw range easy start- technology

Easy-start technology
Easy-start technology eliminates the manual choke for more first- pull starts and significantly reduces risk of flooding
.

Hilti DSH-X gas saw range maintenance kit

Maintenance kit
Maintenance is simple, as each tool comes with a maintenance kit that includes spare starter cords, air filters, a spark plug and a fuel filter. Minor repairs and service can now be carried out simply and quickly on site.

Reliable Cutting Performance

DSH-X gas saw range cyclone air filtration system

Cyclone air filtration system
The innovative cyclone air filtration system uses centrifugal force to remove dust and debris from the engine air intake. Only the cleanest air from the center of the cyclone is drawn in and passed through to the paper filter. This dramatically increases the filter’s lifetime and performance and therefore cuts downtime on site dramatically. 

Equidist technology customized diamond blade of DSH-X gas saws

Customized diamond blade
Thanks to our Equidist technology incorporated in the production of our SPX premium blades, every diamond in the blade is precisely positioned in the segment for continuously high cutting performance. The new segment geometry optimizes the number of exposed diamonds leading to a higher cutting performance and extra-long lifetime, even under the toughest conditions like when faced with highly reinforced concrete.

 

More information

Diamond Blades
Diamond Blades Learn more about diamond blades
OSHA Silica Dust Regulations
OSHA Silica Dust Regulations Learn more about concrete dust removal

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US