Added to cart
Added to cart
Go to shopping cart

Corded Performance meets cordless productivity

A worm drive style circular saw that’s redefining performance

A powerful brushless and optimized gearing & electronics make the cordless circular saw SC 60W-A36 the best solution for high demand production wood cutting.

Introducing the SC 60W-A36

Suitable for a Variety of Demanding Jobs

The SC 60W-A36 is the ideal tool for serial rip cuts

Fast rip cuts in plywood

The SC 60W-A36 can be used for framing applications

Powerful cross cuts in lumber

The SC 60W-A36 can be used for finishing applications

Precision finishing applications

The Hilti SC 60W-A36 worm drive saw

The Hilti Circular Saw SC 60W-A36 Advantage

The SC 60W-A36 is a lightweight cordless worm drive-styled saw engineered to make smooth, accurate cuts even in tougher woods, supported by Hilti’s warranty and services. 

Performance comes from the combination of lower weight, better balance and cordless convenience. The rear-handle design positions the tool firmly in your grip, while an optional rafter hook makes it easier to free your hands, even on a scaffold.

Circular saws are one of the most common and important tools on commercial jobsites. Worm drive saws have long been the tool of choice for professional contractors for serial wood cutting including concrete & block  forming, framing, roofing, siding, and countless other applications. The SC 60W-A36 was designed with the tradesmen in mind, by blending worm drive design with Hilti's cordless performance and productivity.

This worm drive style saw has the speed and power to cut as fast or faster than the leading corded tools, and has enough run time doing demanding production wood cutting, that most users still only charge their battery once per day.

The SC 60W-A36 brings cordless productivity to production wood cutting and offers massive productivity savings. By eliminating time spent sourcing power, moving extension cords and generators, and paying for fuel, contractors can spend their time and effort doing what they need to get done; cutting a lot of wood.

Features of the Circular Saw SC 60W-A36 – Powerful and Lightweight

Framing lumber with the SC 60W-A36

Lightweight and balanced

Light, balanced, ergonomic – for the firm grip you need.

The SC 60W-A36 has advanced cooling

Heat management system

Advanced cooling helps to prevent the tool from overheating - boosting productivity to continue cutting throughout the day.

The SC 60W-A36 includes a power brushless motor

Powerful brushless motor

The brushless motor and 36V 5.2Ah battery deliver the torque and speed to cut multiple layers of harder wood.

Fast blade break with the SC 60W-A36

Fast blade break safety feature

The fast blade break stops blade rotating soon after the trigger is released, contributing to additional safety on the job. 

Accessories providing flexibility and performance for your cutting task

Wood framing blades for the SC 60W-A36

Wood Framing Saw Blade

The premium SPX FR 7 1/4" T24 circular saw blade for wood framing, offering more cuts per battery charge in cordless cutting (24 teeth)

Fine finishing blades for the SC 60W-A36

Wood Finishing Saw Blade

The premium SPX FI 7 1/4" T40 circular saw blade for fine finish in wood, offering more run time for cordless saws (40 teeth)

P CON 7 1/4" T24 blade for wood construction cutting 

Wood Construction Saw Blade

The basic P CON 7 1/4" T24 circular saw blade for fast cutting in construction wood and timber (24 teeth)

B 36/5.2 Li-ion battery pack

B 36/5.2 Li-Ion battery pack

Includes fully sealed electronics for increased protection against dust, humidity and water and up to 20% longer running time than other compact batteries.

Hilti Services

All Hilti cordless tools come with a 20-year warranty, 2 years of wear-and-tear coverage and a 1-day repair turnaround. So even if your SC 60W-A36 is out of action, we’ll take care of it – fast. With optional equipment tracking with ON!Track, you can quickly locate all your tools.

In other words, we’ve designed the SC 60W-A36 to boost your productivity, give you solid results and help prevent unexpected downtime. That’s the future of cordless circular saws.

Hilti Warranty

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in your kit

Share

CONTACT US
CONTACT US