Added to cart
Added to cart
Go to shopping cart

Cordless Grinders

More power. More productivity.

Hilti has a suite of powerful cordless grinders with brushless motors, electronic brakes, Active Torque Control (ATC) and keyless quick-change flanges. Our newest generation of cordless angle grinders blurs the line between corded performance and cordless productivity. Hilti has increased performance of these grinders by improving the electronic controls which leads to more efficiency and power during grinding applications. Now you can use a cordless grinder to tackle applications that have traditionally only been accomplished with corded grinders, and you’ll have the benefit of ATC operator protection and improved productivity.

TESTIMONIALS ABOUT THE CORDLESS ANGLE GRINDER AG 500-A18

alt text
Cordless Grinders

Hear from real Hilti customers about how our cordless angle grinder AG 500-A18 helps do more with a powerful yet lightweight design, helping get the job done fast with a high level of comfort.

Cordless angle grinder AG 500-A22

The AG 500-A22 cordless angle grinder gives you the power of a corded tool with the productivity and safety of cordless. Our engineers have improved the electronic controls and gearing of the tool which leads to more efficiency and power during grinding applications. The AG 500-A22 has the performance to tackle applications traditionally only accomplished with corded grinders and provides added operator protection and safety with ATC.

Shop Now
Cordless Angle Grinder AG 600-A36

The AG 600-A36 cordless angle grinder is designed to provide grinding performance similar to a corded grinder with reduced weight and improved maneuverability. This 36V angle grinder provides excellent power, while maintaining a slim, compact size and weight to provide you with more productivity.

Shop Now
Active Torque Control (ATC)

Many of our cordless grinders come with Active Torque Control (ATC), which minimizes kickback providing added operator protection. If the tool experiences a sufficiently sudden rotation or stoppage, that can occur when a disc binds, the ATC feature shuts off the tool, reducing the likelihood of injuries.

Shop for Cordless Grinders with ATC

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US