Added to cart
Added to cart
Go to shopping cart

Battery power meets corded performance

36V Tool Platform

High-capacity 36V Li-Ion batteries give corded power to cordless tools and provide the markets best run-time for demanding applications.

36v battery platform

Ultimate in Performance. Ultimate in Run-Time.

Please enter alternative text here (optional)

When you want corded performance in a cordless tool, turn to Hilti’s 36V battery platform. Now with 7 industry leading tools, this platform gets you through your most demanding applications without the hassle of using extension cords and generators. Whether you are doing demolition work, cutting or grinding metal, minerals, or wood, or drilling holes Hilti will keep you in production mode.

36v Cordless Tool Portfolio

Cordless Rotary Hammer TE 6-A36

Powerful D-grip 36V cordless rotary hammer with superior concrete drilling and chipping performance

Shop for the TE 6-A36

Cordless Rotary Hammer TE 30-A36

Powerful SDS Plus (TE-C) cordless rotary hammer for heavy-duty concrete drilling and corrective chiseling

Shop for the TE 30-A36
TE 60-A36

Cordless Hammer Drill TE 60-A36

High-performance cordless SDS Max combihammer with Active Vibration Reduction and Active Torque Control for heavy-duty drilling and chiseling in concrete

Shop for the TE 60-A36

Cordless Circular Saw SC 60W-A36

Best cordless solution for high-torque cutting through wood

Shop for the SC 60W-A36
AG 600-A36

Cordless Angle Grinder AG 600-A36

Powerful 36V cordless angle grinder (brushless) for cutting and grinding with discs up to 6"

Shop for the AG 600-A36

Cordless Reciprocating Saw WSR 36-A

36V cordless reciprocating saw with D-grip for heavy-duty demolition

Shop for the WSR 36-A
TE 300-A36

Cordless Breaker TE 300-A36

Light SDS Plus (TE-C) cordless wall breaker for surface corrections on concrete and masonry

Shop for the TE 300-A36

C4/36-350 Charger

Multi-voltage fast charger for all Hilti Li-ion batteries

Shop for the C4/36-350 Charger

RC 4/36 Jobsite Radio

Robust jobsite radio with Bluetooth® pairing and charger for 12V–36V Hilti batteries

Shop for the RC 4/36 Jobsite Radio

36v Power Tool batteries

Please enter alternative text here (optional)

Concrete drilling large holes and production wood cutting have traditionally required a corded tool. With Hilti's 36V Lithium-ion battery platform offering three different sizes (2.6, 5.2, 9.0Ah) you now have enough performance and run-time to replace corded tools in these most demanding applications.

B 36/2.6aH battery

COMPACT, HIGH POWER

36V 2.6 Ah Compact Battery

  • Light-weight 
  • Great for overhead drilling applications
B 36/5.2aH

ULTIMATE POWER

36V 5.2 Ah Battery

  • Battery of choice for most tools and applications
B 36/9.0aH

EXTREME RUN TIME

36V 9.0 Ah

  • Ultimate in work per charge
  • Largest power tool battery in the market

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in your kit

Share

CONTACT US
CONTACT US