Added to cart
Added to cart
Go to shopping cart

KWIK BOLT® Wedge Anchors

We have the right anchor for your application.

Choose the ideal wedge anchor.

Because every project brings different challenges, Hilti engineers keep you ahead of the curve. Consider your four KWIK BOLT® wedge anchor options—progressive levels of performance geared to various base materials—seismic, cracked or uncracked concrete, grouted masonry and lightweight concrete over metal deck.

With extreme load, anchor spacing and edge distance capabilities, KWIK BOLT® TZ and KWIK BOLT® 3 wedge anchors satisfy the toughest code requirements—along with your demands for productivity.

The KWIK BOLT VTZ is your anchor of choice when you need everyday performance at a great price, particularly in seismic, cracked concrete base materials, especially when the ultimate performance of KWIK BOLT TZ is not needed.

When you’re looking for KWIK BOLT® confidence in routine applications—such as formwork, general metal attachment, racking, shelving and temporary attachments—in uncracked concrete, the affordable KWIK BOLT® V delivers Hilti reliability in less-demanding conditions.

KB-TZ
KB-TZ

Ultimate cracked concrete, seismic anchor

Shop now
KB VTZ
KB-VTZ

Everyday cracked concrete, seismic anchor

Shop now
KB 3
KB3

Ultimate uncracked concrete, CMU anchor

Shop now
kb v
KBV

Everyday basic anchor

Shop now

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US