cut-to-length anchor rods

Custom made to fit

Hilti now offers “cut-to-length” (CTL) service for custom-made anchor rods. Select from 8 material types, diameters up to 2-1/2” and anchor rod lengths up to 48”. Just let us know what you need and we’ll have your custom solution anchor rods delivered to you within 2-4 working days (typical lead time).

Custom length concrete anchor rods

Features and Benefits

Custom-Length Anchor Rods

  • Available in eight different materials
  • Available diameters from 1/4" to 2-1/2"
  • Customized length up to 48" (lengths up to 144" upon request, may have longer lead-time)
  • Head marking for easy verification of steel grade
  • Available with chisel tip for use with HVU adhesive capsules
  • Includes high quality nuts with matching steel grade and thread tolerance for reliable performamce
  • Free of oil and other contamination for highest performance with adhesive anchoring systems
  • Chamfered end for easy threading of the nut
Custom length concrete anchor rods
Custom length concrete anchor rods

Additional Resources for Anchoring

Anchor Design Center

Learn more

What is Hilti SafeSet?

Learn more

Adhesive Anchor Volume Calculator

Learn more

Share