Added to cart
Added to cart
Go to shopping cart

concrete anchors

Chemical and mechanical anchors for concrete and masonry applications.

install anchors

Mechanical Anchors

mechanical anchor application

Post-installed mechanical anchors come in many shapes and sizes with equally different fastening mechanisms offering low to high holding capacities. Hilti’s mechanical anchor portfolio offers something for every designer from low capacity removable screw and sleeve anchors to medium-duty wedge anchors to high capacity expansion and undercut anchors.

Commonly known as concrete anchors, though many are also suited for installation in masonry, mechanical anchors do not have the installation and in-use temperature restrictions of their adhesive anchor counterparts. Additionally, mechanical anchors can be loaded immediately after installation whereas an adhesive anchor must be fully cured before loading. This flexibility offers design freedom to the specifier and added productivity to the contractor.

Share

CONTACT US
CONTACT US