Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
The key to efficient, reliable and thorough fire protection engineering often lies in the details. Although it’s easy to downplay the significance of smaller, isolated penetrations, don’t underestimate their collective impact on the total installation time and cost of your entire fire protection systems budget.
That’s why Hilti firestop specialists consider all aspects of advanced fire protection, down to a single cable penetration. The results are amazing and amazingly simple to install. Hilti’s self-adhesive Firestop Cable Discs provide a peel-and-stick solution that accommodates cables, bundles and tubing up to 1" in diameter—and installs in as little as 10 seconds to help ensure that little things don’t become a big drain on your fire protection budget.
Reliable firestop protection and installation convenience are built into the design of these flexible, self-adhesive discs that seal multiple types of wall and floor penetrations in seconds.
With Hilti Firestop Cable Discs, you’ll experience the same convenient installation and reliable protection across multiple types of construction.
The flexibility of the Hilti Firestop Cable Disc adapts to multiple cable formats up to 1” in diameter.
Simplify your specification process, and increase your confidence, with easy access to a variety of documented UL solutions.
Click here to find more UL Systems for the Firestop Cable Disc
Share
To see account specific prices and content, please choose appropriate account.