Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Because every project brings different challenges, Hilti engineers keep you ahead of the curve. With the new KB-TZ2 wedge anchor, Hilti provides you with a simple anchor solution for more applications and site conditions than any other expansion anchor on the market.
The KB-TZ2 is available now for specifications in PROFIS Engineering, and for purchase starting March 1, 2021.
The introduction of the new KB-TZ2 wedge anchor means the existing KB-TZ wedge anchor will be phased out in 2021. Easily transition your current anchor designs and create future anchor designs through our PROFIS Engineering design software suite.
Available March 2021
Available March 2021
Active renovation jobsites have specific requirements for contractors and engineers to help minimize the impact on surrounding occupied spaces. KB-TZ2 has been designed and approved by International Code Council (ICC) for installation in diamond cored holes, helping to eliminate the reliance on epoxy or through-bolt anchors.
KB-TZ2 offers a maximum allowable pipe horizontal load that is up to 142% higher than the NFPA 13 Standard for the Installation Sprinkler Systems tables. By utilizing the KB-TZ2, contractors can now increase span distances between braces, reducing the amount of overall braces on the project. The end result – less material and lower labor costs.
The design of the new KB-TZ2 has allowed for up to a 20% increase in tension loads, which can provide greater performance than previous expansion anchors. The KB-TZ2 has an expanded portfolio of diameters and lengths so engineers can choose the perfect sized anchor for their application.
With higher tension loads and approvals for minimal embedment depths, engineers and contractors now have the ability to install ledger angles using smaller anchors at shallower embedment depths.
KB-TZ2’s higher tension loads and additional embedment depths per diameter provide options to decrease the number of anchors per baseplate, allow for shallower embedments, or reduce the diameter of the anchors. This means a reduction of labor and material costs.
Slabs are getting thinner while handrail and balcony baseplates are moving closer to the edge. With KB-TZ2, using an expansion anchor in a thin slab is now possible with the additional shallow embedment depths covered by ICC approvals. Achieve minimum edge and spacing thanks to specialized coatings on the KB-TZ2 that also reduce the expansion forces in the system.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.