Added to cart
Added to cart
Go to shopping cart

The Tools To Get It Done

Diamond Coring Tools

DD 160

DD 160

Value-based, compact and durable diamond drilling system for wet, rig-mounted coring. Includes tool, vacuum base stand. Comes with 1x each 2”, 3”, 4” P Universal core bits.

Buy for $2,299 or add to your Fleet for $70.34/month
DD 150

DD 150

Versatile diamond drilling system for wet or dry, hand-held or rig-mounted coring in small to medium diameters. Includes tool, vacuum base stand. Comes with 3x each 3" SPX-L X-Change modules and 1x each 3" barrel.

Buy for $3,699 or add to your Fleet for $113.18/month
DD 250

DD 250

Powerful, heavy-duty diamond drilling system for wet, rig-mounted coring with a bit diameter range of 1/2" to 17-11/16". Includes tool, HD 30 anchor base stand. Comes with 3x each 3" SPX-H X-change modules and 1x each 3" barrel.

Buy for $3,999 or add to your Fleet for $121.18/month
P core bits

P Core Bit

Our standard diamond core bit for wet, rig-mounted drilling with all tools in all types of concrete.

Shop available sizes
SP core bits

SP core bit

The SP core bit is a powerful diamond core drilling bit used for heavy duty applications in all types of concrete with wet, rig-mounted drills.

Shop available sizes
SPX core bit

SPX core bit

The SPX core drill bit with X-Change module enhances coring versatility across a variety of tough materials and can be used for dry or wet, hand held coring.

Shop available sizes
DD WMS 100

Up to one full day of water autonomy

All you need to do is fill up the water tank and insert a filter bag. As the water is recycled up to 7 times, this is equivalent to about 30 gallons of continuous water supply.

Buy for $1,599 or add to your Fleet for $60/month
DD WMS 100

Clean Drilling

Dust and slurry often lead to additional labor time spent on clean-up. With our range of water collection accessories for diamond drilling tools, we can help you save time and money. Diamond drilling is no longer a messy job!

Buy for $1,599 or add to your Fleet for $60/month
DD WMS 100

Easy Slurry disposal

Once the filter is full and suction power begins to drop off, it's extremely easy to remove the slurry with the disposal filter bags.

Buy for $1,599 or add to your Fleet for $60/month

Constant water supply and a clean jobsite during drilling

Share

CONTACT US
CONTACT US