Choose Safety & Savings

Construction Safety Week

May 6-10, 2019

Construction Safety Week Promotions

Safety Week Promotions

  • TE 60-ATC/AVR

    Hammer Drills (Combihammers)

    Purchase one of these promotional hammer drills and receive a TE 30-AVR and DRS-S at no additional charge.

    View hammer drill promotions
    Cutting and Sawing Promotions

    Cutting and Sawing

    Cut and saw safer and with more comfort with Hilti circular and reciprocating saws plus blade promotions.

    View cutting and Sawing promotions
    Electric Saw Package

    Electric Saw Package

    Purchase a DCH 300 electric cutter plus VC 300-17X vacuum for a combined cutting and dust control package.

    View the electric saw/vacuum promotion
    cordless 22V and 36V promotions

    Cordless Rotary Sets

    Fleet a 22V cordless set and receive a 3rd 5.2AH battery at no additional charge. Add a DRS TE 4A or TE6A to a 22V cordless set for $99 or $5 per month. Fleet the 36V cordless TE 60-A36 and SC 60W-A36 set and receive an AG 600-A36 tool body at no additional charge. Purchase a TE 6-A36 and receive 2 batteries, charger, and a large bag.

    View cordless 22V and 36V promotions
    Dust control promotions

    Dust Control Solutions

    Receive three vacuums for the price of two. Purchase a cordless VC 75 vacuum and receive a DRS-D at no additional charge.

    View the dust control promotions
    Grinders

    Grinders

    Angle grinders AG 450, AG 500, and AG 600 promotions plus combination packages with vacuums for greater dust control.

    View grinder promotions
    Corded Rotary Hammer Promotions

    Corded Rotary Hammer

    Purchase a Rotary Hammer plus DRS-M shroud for a dust control package.

    View rotary hammer promotions
    Gas Saws

    Gas Saws

    Elevate the performance and productivity of the DSH 600-X with Hilti premium diamond SPX blades or accessories.

    View our DSH 600-X gas saw promotions
    Water Management System (DD-WMS)

    Water Management System (DD-WMS 100)

    Core 40% faster with the water management system.

    View water management system promotion
    SafeSet

    SafeSet

    Experience the most productive anchor installation system, faster drilling and a virtually dustless jobsite when used with a compatible vacuum cleaner.. Purchase a case of select adhesives and receive a hollow drill bit of your choice at no additional charge.

    View all SafeSet promotions
    Direct Fastening and Cordless Volume Packs

    Direct Fastening and Cordless Volume Packs

    Featuring the BX 3, these tool volume packs are engineered for high productivity on the jobsite.

    View the direct fastening promotions
    Insulation Fastening

    Insulation Fastening

    Up to five times quicker than conventional methods, the GX-IE or DX-5-IE are quick solutions for fastening insulation board.

    View insulation fastening promotions

Offers valid May 6-10, 2019 through all Hilti Stores, Customer Service and the Hilti website. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti and only available while supplies last. May not be combined with any other offer. Offer is not available to Authorized Distributors and Resellers. Independent rental companies are included in this offer. Other rental customers should contact their Hilti representative regarding eligibility. Offers void where prohibited by law, regulation, or customer rules. See your Hilti representative for details. Recipient of promotional items responsible for all associated taxes. Separate orders may not be combined to reach qualifying levels. Past orders do not qualify. Monthly charges require a Fleet account. See your Hilti representative for complete details.

Share