Layout your future

Limited-time offers valid November 2 – December 31, 2020

Precision is critical in construction. Take advantage of these limited-time offers to equip your teams with more accurate measuring, leveling, and aligning solutions. And when you factor in superior service for the life of the tool, you’ll know you’re getting the best possible performance – and the best value for your investment.

Fleet or Purchase

Professional Layout Kit

Kit includes (1) Full laser system PMD 200 - (1) tool body PMD 200, (1) tablet w/ protective cover, (1) target plate, (2) batteries 12V 4.0 Ah, (1) charger C 4/12- 50 and (1) tool case; (1) Multi-line laser PM 30-MG and (1) Rotating laser PR 30-HVSG and (1) battery 12V 2.6 Ah

Add to Fleet for $240/month or Purchase for $8,099

Foreman Layout Kit

Kit includes (1) Full laser system PMD 200 - (1) tool body PMD 200, (1) tablet w/ protective cover, (1) target plate, (2) batteries 12V 4.0 Ah, (1) charger C 4/12-50 and (1) tool case and (1) Multi-line laser PM 30-MG

Add to Fleet for $210/month or Purchase for $6,499

Installer Kit

(1) Multi-line laser PM 30-MG Installer Kit plus receiver

Includes (1) battery and (1) charge

Add to Fleet for $23/month or Purchase for $649

13 for 10 offer

(13) Multi-line laser PM 30-MG for the price of TEN

Excludes batteries, chargers or accessories

Add to Fleet for $188/month or Purchase for $5,499

5 for 4 offers

(5) PM 2-P Point Lasers

Kit includes (5) Point lasers PM 2-P and (5) soft pouches 

Add to Fleet for $35/month or Purchase for $999

(5) PM 2-LG Line Lasers

Kit includes (5) Line lasers PM 2-LG and (5) magnetic wall brackets PMA 94

Add to Fleet for $62/month or Purchase for $1,799

(5) PM 30-MG Multi-line lasers

Kit includes (5) Multi-line laser PM 30-MG bodies only

Excludes batteries, chargers or accessories

Add to Fleet for $76/month or Purchase for $2,199

(5) PR 30 HVSG Rotating Lasers

Kit includes (5) Rotating lasers PR 30-HSVG, (5) Remote control/laser receivers PRA 30-G, (5) target plates, (5) batteries 12V 2.6 Ah and (5) chargers C 4/12-50

Add to Fleet for $279/month or Purchase for $8,519

Offers valid November 2 to December 31, 2020 through all Hilti Stores, Customer Service and the Hilti website. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti and only available while supplies last. May not be combined with any other offer. Offer is not available to Authorized Distributors, resellers and rental companies. Offers void where prohibited or restricted by law, regulation, or customer rules. Past orders do not qualify. Monthly charges require a Fleet account. See your Hilti representative for complete details.

Share