Kwik Hus Reusability System

Drill. Drive. Done. Reuse.

Safely reuse KWIK HUS anchors up to 20x, here is how:

alt text

Use reusable screw anchors to save money

safety comparison

KWIK HUS anchors are safe to reuse as long as they do not fit through the test gauge. 

On average, spend over 6x less per anchor compared to using coil anchors.

KWIK HUS WORKS ON MANY APPLICATIONS

Please enter alternative text here (optional)

Take advantage of this special promotion until may 31

Please enter alternative text here (optional)

Purchase a qualifying KWIK HUS screw anchor combo and receive at no additional charge: 

 

  • Reusability gauge
  • Sturdy Hilti tool bag
  • TE-CX drill bit(s)

Select your anchor package below

Item #

Description

Diameter

Length

Pieces/box

US Price

           

3552623

Screw anchor KH 3/8” x 2-1/8”

3/8”

2-1/8”

             500

$295

3552624

Screw anchor KH 3/8” x 3”

3/8”

3”

             450

$274

3552625

Screw anchor KH 3/8” x 3-1/2”

3/8”

3-1/2”

             350

$274

3552626

Screw anchor KH 3/8” x 4”

3/8”

4”

             350

$295

3552627

Screw anchor KH 3/8” x 5”

3/8”

5”

             300

$289

3552628

Screw anchor KH 1/2” x 3”

1/2”

3”

             270

$277

3552629

Screw anchor KH 1/2” x 3-1/2”

1/2”

3-1/2”

             275

$288

3552630

Screw anchor KH 1/2” x 4”

1/2”

4”

             250

$286

3552631

Screw anchor KH 1/2” x 4-1/2”

1/2”

4-1/2”

             250

$300

3552632

Screw anchor KH 1/2” x 5”

1/2”

5”

             225

$298

3552633

Screw anchor KH 1/2” x 6”

1/2”

6”

             200

$289

3552634

Screw anchor KH 5/8” x 4”

5/8”

4”

             150

$300

3552635

Screw anchor KH 5/8” x 5-1/2”

5/8”

5-1/2”

             120

$282

3552636

Screw anchor KH 5/8” x 6-1/2”

5/8”

6-1/2”

             105

$297

3552637

Screw anchor KH 3/4” x 4-1/2”

3/4”

4-1/2”

             100

$277

3552638

Screw anchor KH 3/4” x 5-1/2”

3/4”

5-1/2”

               90

$276

3552639

Screw anchor KH 3/4” x 7”

3/4”

7”

               60

$282

3552640

Screw anchor KH 3/4” x 9”

3/4”

9”

               40

$265

Share

CONTACT US
CONTACT US